ITEM NO. | SN-300/M |
Weight | 300 g |
Dimensions | 300 × 38 × 18 mm |
Back-to-Back Option | No |
Style | Edge |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 38 mm | 18 mm | 300 g |
Components
Component | Material | Finish |
Contemporary, utilitarian edge pull for furniture, cabinetry, or equipment.
ITEM NO. | SN-300/M |
Weight | 300 g |
Dimensions | 300 × 38 × 18 mm |
Back-to-Back Option | No |
Style | Edge |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 38 mm | 18 mm | 300 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)