Product Description
- Contemporary, utilitarian edge pull for furniture, cabinetry, or equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
95
Width of Item (in)
3.75
CC Length (mm)
65
CC Length (in)
2.5625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files