Product Description
- Contemporary, utilitarian edge pull for furniture, cabinetry, or equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
67
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
17
Height of Item (in)
0.6875
Width of Item (mm)
50
Width of Item (in)
2
CC Length (mm)
30
CC Length (in)
1.1875
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files