Product Description
- Contemporary, utilitarian edge pull for furniture, cabinetry, or equipment.
Product Specifications
Material
304 Stainless Steel
Finish
Black
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
38
Length or Depth of Item when closed (in)
1.5
Height of Item (mm)
18
Height of Item (in)
0.75
Width of Item (mm)
95
Width of Item (in)
3.75
CC Length (mm)
65
CC Length (in)
2.5625
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files