SSA-100H

SSA ANGLE BRACKET 304SS, 3-15/16" 330LB - SSA-100H

Product Specifications
Material
304 Stainless Steel
Finish
Satin
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
16
Height of Item (in)
0.6875
Width of Item (mm)
27
Width of Item (in)
1.125
Load Capacity (kg)
150
Load Capacity (lbs)
330
Holes
5
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Size
3.5 x 12, 3.5 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SSA ANGLE BRACKET 304SS, 5-15/16" 330LB - SSA-150H

$13.70
SSA ANGLE BRACKET 304SS, 7-7/8" 330LB - SSA-200H

$15.30
ALUMINUM MINI SLIDE - AR3-16-100

$26.40
3/4 EXTENSION MINI SLIDE (2-WAY) 304SS 3-15/16" 24.2 LBS - SCRW2-15-100A

$15.00
FULL EXTENSION MINI SLIDE 304SS 3-15/16" 24.2 LBS/PR - SCR3-15-100A

$16.50