ITEM NO. | HG-PV60AC-L |
Weight | 38 g |
Dimensions | 15 × 33 × 80 mm |
Knuckles | 2 |
Load Capacity (kg/pair) | 2 |
Load Capacity (lbs/pair) | 4.4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
28 mm | 5 mm | 60 mm | 38 g |
Components
Component | Material | Finish |