HG-PV60AC-R

SPRING LOADED PIVOT HINGE - HG-PV60AC-R

Product Description
  • Designed to close with spring tension when hinge is back-surface mounted
  • Lift pin for easy door installation and removal
  • Torsion moment (Hinge closed): .76 kgf·cm (.66 lb·in) per piece
  • Door Weight: Max. 2 kg/pair (4.4 lbs)
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
38
Length or Depth of Item when closed (mm)
15
Length or Depth of Item when closed (in)
0.625
Height of Item (mm)
80
Height of Item (in)
3.1875
Width of Item (mm)
33
Width of Item (in)
1.3125
Load Capacity (kg/pr)
2
Load Capacity (lbs/pr)
4.4
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SPRING LOADED PIVOT HINGE - HG-PV60AC-L

$13.00
SPRING BUTT HINGE - HG-SH25C

$3.10
SPRING BUTT HINGE - HG-SH38C

$5.00
SPRING BUTT HINGE - HG-SH20C

$2.50
SPRING BUTT HINGE - HG-SH51C

$6.60