ITEM NO. | BL-40SS |
Weight | 36 g |
Dimensions | 14 × 60.3 × 26.5 mm |
Bar/Bolt Diameter (mm) | 6 |
Includes Strike Plate | yes |
Requires Strike Plate | yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 26.5 mm | 36 g |
Components
Component | Material | Finish |