BS-240

S/S BARREL BOLT - BS-240

Product Description
  • Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
16.5
Length or Depth of Item when closed (in)
0.6875
Length or Depth of Item when open (mm)
16.5
Length or Depth of Item when open (in)
0.6875
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
276
Width of Item (in)
10.875
Bar/Bolt Diameter (mm)
7
Bar/Bolt Diameter (in)
0.25
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1x16
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

S/S BARREL BOLT SPRING LOAD - BSS-240

$62.60
S/S BARREL BOLT WITH SPRING - BLS-90

$40.60
S/S BARREL BOLT WITH SPRING - BLS-60

$31.90