BLS-60

S/S BARREL BOLT WITH SPRING - BLS-60

Product Description
  • Knob springs back into sleeve to keep bolt in locked or unlocked position
  • Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
109
Length or Depth of Item when closed (mm)
20.4
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20.4
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
85.4
Width of Item (in)
3.375
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
REACH 219 1/24/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S BARREL BOLT WITH SPRING - BLS-90

$40.60
S/S BARREL BOLT SPRING LOAD - BSS-240

$62.60
S/S BARREL BOLT SPRING LOAD - BSS-90

$40.60
S/S BARREL BOLT SPRING LOAD - BSS-150

$47.80