BSS-240

S/S BARREL BOLT SPRING LOAD - BSS-240

Product Description
  • Knob springs back into sleeve to keep bolt in locked or unlocked position
  • Supplied with mortise and surface strike
Product Specifications
Material
304 Stainless Steel, 303 Stainless Steel
Finish
Satin, Plain
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
270
Width of Item (in)
10.6875
Bar/Bolt Diameter (mm)
9
Bar/Bolt Diameter (in)
0.375
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S BARREL BOLT SPRING LOAD - BSS-90

$40.60
S/S BARREL BOLT SPRING LOAD - BSS-150

$47.80
SPRING LOADED BARREL BOLT - BSS3-240

$76.90
S/S BARREL BOLT WITH SPRING - BLS-90

$40.60