SPRING LOADED BAR LATCH
BLL-45SPRING LOADED BAR LATCH
SKU: BLL-45
Categories: Architectural, Industrial, NSF, Slide Bar Latches and Barrel Bolts
Tags: BAR LATCH, BLL, BLL-45, BLL45, SPRING LOADED BAR LATCH
Description
• Latch bolt snaps into the strike to prevent accidental release
• Push tab on strike to release
Applications
Specs
ITEM NO. | BLL-45 |
Weight | 28 g |
Dimensions | 17 × 48 × 40 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 40 mm | 17 mm | 28 g |
Components
Component | Material | Finish |
Videos
No videos yet!