Product Description
- Spring loaded for self closing
- Adjustable spring tension.
- Successfully passed 5, open/close private cycle tests.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
315
Length or Depth of Item when closed (mm)
48.5
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
17
Width of Item (in)
0.6875
Load Capacity (kg/pr)
20
Load Capacity (lbs/pr)
44
Load Capacity (kg/3 ea)
30
Load Capacity (lbs/3 ea)
66
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files
2d/3d files