JDA-120-40A

SPRING HINGE - JDA-120-40A

Product Description
  • Spring loaded for self closing
  • Adjustable spring tension.
  • Successfully passed 5, open/close private cycle tests.
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
320
Length or Depth of Item when closed (mm)
69
Length or Depth of Item when closed (in)
2.75
Height of Item (mm)
120
Height of Item (in)
4.75
Width of Item (mm)
16
Width of Item (in)
0.6875
Max. Door Thickness (mm)
40
Max. Door Thickness (in)
1.5625
Adjustable
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #10 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SPRING HINGE - JDA-180-40A

$132.00
SPRING HINGE - JDA-120-30A

$87.90
SPRING HINGE - JDA-120-36S

$169.40
SPRING HINGE - JDA-180-50A

$126.00
SPRING HINGE - JDA-180-38S

$232.10