ITEM NO. | HG-SH20C |
Weight | 5 g |
Dimensions | 2.2 × 14 × 20 mm |
Knuckles | 4 |
Spring Force/Torque (kg-cm) | 0.99 |
Spring Force/Torque (lbs-in) | 0.86 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
14 mm | 2.2 mm | 20 mm | 11.5 g |
Components
Component | Material | Finish |