Product Description
- Designed to close with spring tension when hinge is surface mounted
- HG-SH2C has no screw holes
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
5.8
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
25
Height of Item (in)
1
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg/pr)
3
Load Capacity (lbs/pr)
6.61
Mounting Type
Screws
Knuckles
4
Holes
4
Spring Force/Torque (kgf-cm)
0.66
Spring Force/Torque (lbs-in)
0.57
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.5 mm or #4 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files