HG-TAWJ40SPRING-ASSIST TORQUE HINGE

Description
  • Featuring free stop with lift-assist for lid opening & closing directions (0 ~ 180°), giving full access to the inside of equipment. 
  • Lift-assist makes lid feel lighter to open and close. 
  • This compact hinge is designed for external surface mounting on top- opening lids. 
  • See Lid Size Guidelines graph for recommended range of supported lid height and lid weight.
  • The retaining torque (0 ~ 31 lbs-in) is adjustable with a 3/8″ (10 mm) socket or wrench. 
  • Operating temperature: 32° to 104°F (0° to 40°C). 
  • Cover (included) provides clean appearance to blend in with aesthetics of machinery.
  • Durability: successfully passed 50,000 open/close cycle test (private).
  • Ideal for medical, analytical and factory automation equipment. 

* Only the retaining torque can be adjusted.

Specs
ITEM NO.HG-TAWJ40
Weight 385 g
Dimensions 94.5 × 122 × 34 mm
Spring Force/Torque (kg-cm)

36 – 46

Spring Force/Torque (lbs-in)

31 – 39.9

Retaining Torque (kgf•cm)

(0-36)

Retaining Torque (lbs•in)

(0-31)

Overall Length (mm) Width (mm) Height (mm) Weight (g)
94.5 mm 122 mm 34 mm 385 g

Components

Component Material Finish
Base

 304 Stainless Steel/ PBT 

Barrel Polished
Bracket 304 Stainess Steel Barrel Polished
Spring Stainless Steel
Torque Adjustment Nut M6
Bracket Cover PBT Light Grey
Base Cover PBT Light Grey
Cap PBT Light Grey
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads