SPB-35

SHELF HOOK FOR SP-1820 - SPB-35

Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
15.5
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when closed (in)
1.0625
Length or Depth of Item when closed (mm)
26
Length or Depth of Item when open (in)
1.0625
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
10
Width of Item (in)
0.4375
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S SHELF STANDARD - SP-1820

$15.10