ITEM NO. | 3922400/CR |
Weight | 70.9 g |
Dimensions | 13.5 × 110 × 36 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 13.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
110 mm | 13.5 mm | 36 mm | 70.9 g |
Components
Component | Material | Finish |