LDD-S-P3 BL

SPACER FOR LDD-S - LDD-S-P3 BL

Product Description
    Spacer to install LDD-S counter plate (sold separately) on uneven door surfaces, such as those on panel doors
Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
2.8
Length or Depth of Item when closed (mm)
4.1
Length or Depth of Item when closed (in)
0.1875
Height of Item (mm)
27.3
Height of Item (in)
1.125
Width of Item (mm)
39
Width of Item (in)
1.5625
Load Capacity (kg)
40
Load Capacity (lbs)
88
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

SPACER FOR LDD-S - LDD-S-P2 BL

$2.60
SURFACE MOUNT TYPE - LDD-S-L/LBR

$67.00
SURFACE MOUNT TYPE - LDD-S-R/WT

$67.00
SURFACE MOUNT TYPE - LDD-S-R/DBR

$67.00
SURFACE MOUNT TYPE - LDD-S-L/LGR

$67.00