LAD-DP1

SPACER 25~35MM - LAD-DP1

Product Description
  • Optional spacer for LAD-ST
Product Specifications
Material
Plastic (POM)
Finish
Gray
Weight of Item (g)
58
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
86
Width of Item (in)
3.4375
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or ##6 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

Image coming soon

$110.00
LAD SUPPORT PLATE - LAD-SPT

$24.00
Image coming soon

$105.00