SDS-C100W-TVZ

SOFT-DOWN STAY (SHORT-ARM) - SDS-C100W-TVZ

Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
148
Length or Depth of Item when closed (mm)
101
Length or Depth of Item when closed (in)
4
Length or Depth of Item when open (mm)
184
Length or Depth of Item when open (in)
7.25
Height of Item (mm)
137
Height of Item (in)
5.4375
Width of Item (mm)
19.5
Width of Item (in)
0.8125
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 14
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

SOFT-DOWN STAY (SHORT-ARM) - SDS-100W-TVZ

$20.90
SOFT-DOWN STAY (SHORT-ARM) - SDS-100B-TVZ

$20.90
SOFT-DOWN STAY (SHORT-ARM TYPE) - SDS-C100W-TV

$21.50
SOFT-DOWN STAY (SHORT-ARM) - SDS-C100B-TVZ

$22.00
SOFT-DOWN STAY (SHORT-ARM TYPE) - SDS-C100B-TV

$21.50