HDS-20HR/WHT

HEAVY DUTY SOFT DOWN STAY - HDS-20HR/WHT

Product Description
  • For TOP-OPENING FLAP DOOR used with piano, butt or concealed hinges
  • Used in pairs
  • HDS-2 is designed to hold door in fully opened position
  • Torque Calculation: Torque = Door Height × 1/2 × Door Weight K-Type (Light Duty): 14~2 kg·cm (121~173 lbs·inch)/pair, M-Type (Medium Duty): 2~25 kg·cm (173~216 lbs·inch)/pair, H-Type (Heavy Duty): 25~3 kg·cm (216~26 lbs·inch)/pair
Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
300
Length or Depth of Item when closed (mm)
286
Length or Depth of Item when closed (in)
11.3125
Length or Depth of Item when open (mm)
172
Length or Depth of Item when open (in)
6.8125
Height of Item (mm)
130
Height of Item (in)
5.125
Width of Item (mm)
30.5
Width of Item (in)
1.25
Door Max. Torque (kg-cm)
300
Door Max. Torque (lbs-in)
260
Door Min. Torque (kg-cm)
250
Door Min. Torque (lbs-in)
216
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Angle (?)
70
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY SOFT DOWN STAY - HDS-20HR/BLK

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-10KL/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-20KL/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-20KR/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-10HL/WHT

$33.00