HDS-10S-HR/BLKSOFT DOWN STAY

Specs
ITEM NO.HDS-10S-HR/BLK
Dimensions 25 mm
Compatible Hinge Types

Piano/Butt/Drop

Door Max. Torque (kgf-cm)

160

Door Max. Torque (lb-in)

139

Door Min. Torque (kgf-cm)

110

Door Min. Torque (lb-in)

95.7

Self Close

Yes

Soft Close

Yes

Overall Length (mm) Width (mm) Height (mm) Weight (g)
25 mm

Components

Component Material Finish
Arm Steel Nickel
Mounting Plate Steel Nickel
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos
Downloads