HDS-10MR/WHT

HEAVY DUTY SOFT DOWN STAY - HDS-10MR/WHT

Product Description
  • For DOWNWARD-OPENING FLAP DOOR used with piano, butt or drop hinges (SDH-1, SDH-P, P.238
  • HDS-1 is designed to hold door in closed and opened position
  • Used in pairs
  • Torque Calculation:Torque = Door Height × 1/2 × Door Weight, K-Type (Light Duty): 14~2 kg·cm (121~173 lbs·inch)/pair, M-Type (Medium Duty): 2~25 kg·cm (173~216 lbs·inch)/pair, H-Type (Heavy Duty): 25~3 kg·cm (216~26 lbs·inch)/pair
Product Specifications
Material
Plastic
Finish
White
Weight of Item (g)
290
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Length or Depth of Item when open (mm)
245
Length or Depth of Item when open (in)
9.6875
Height of Item (mm)
273
Height of Item (in)
10.75
Width of Item (mm)
30
Width of Item (in)
1.1875
Door Min. Torque (kg-cm/pr)
200
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

HEAVY DUTY SOFT DOWN STAY - HDS-10MR/BLK

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-10KL/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-20KR/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-20KL/WHT

$33.00
HEAVY DUTY SOFT DOWN STAY - HDS-10HL/WHT

$33.00