Product Description
- Hinge with built-in damper to keep lid from slamming
- Torque calculation:
- Torque = Door Height x 1/2 Door Weight
- Passed 7, open/close cycle tests
Product Specifications
Material
Plastic (PBT)
Finish
Dark Gray
Weight of Item (g)
83
Length or Depth of Item when closed (mm)
59
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
22.7
Height of Item (in)
0.9375
Width of Item (mm)
86
Width of Item (in)
3.4375
Max. Torque (kgf-cm/ea)
51
Max. Torque (lbs-in/ea)
44.37
Min. Torque (kgf-cm/ea)
34.7
Min. Torque (lbs-in/ea)
30.189
Mounting Type
Surface
Knuckles
3
Holes
4
Adjustable
N
Max. Opening Angle (?)
120
Max. Opening Angle (degree)
120
Dampening Direction
Opening
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files