HG-JHM9-S-BL

SOFT-CLOSE DAMPENING HINGE BLACK (SIDE-PANEL MOUNT) - HG-JHM9-S-BL

Product Description
  • Hinge with damper built-in to keep lid from slamming shut
  • Surface mounts into the lid
  • Side panel or under panel mounted
  • Sold as a set
Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
13.2
Height of Item (in)
0.5625
Width of Item (mm)
43
Width of Item (in)
1.75
Max. Torque (kgf-cm/pr)
0.88
Min. Torque (kgf-cm/pr)
0.55
Min. Torque (lbs-in/pr)
0.4785
Adjustable
N
Max. Opening Angle (?)
105
Max. Opening Angle (degree)
105
Dampening Direction
Closing
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
 
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SOFT-CLOSE DAMPENING HINGE WHITE (SIDE PANEL MOUNT) - HG-JHM9-S-WT

$27.50
SOFT-CLOSE DAMPENING HINGE BLACK (UNDER PANEL MOUNT) - HG-JHM9-U-BL

$28.60
SOFT-CLOSE DAMPENING HINGE WHITE (UNDER PANEL MOUNT) - HG-JHM9-U-WT

$28.60
SOFT-CLOSE DAMPENING HINGE - HG-JHWG50

$48.00
SOFT-CLOSE DAMPENING HINGE - HG-JHM16-34

$39.50