ITEM NO. | PXB-QC05-101-BL |
Weight | 83 g |
Dimensions | 53.9 × 43.5 × 45.6 mm |
Load Capacity (kgf) | 8.2 |
Load Capacity (N) | 80 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
53.9 mm | 43.5 mm | 45.6 mm | 83 g |
Components
Component | Material | Finish |