Product Specifications
Material
Zinc Alloy
Finish
24K Gold Plating
Weight of Item (g)
83
Length or Depth of Item when closed (mm)
53.9
Length or Depth of Item when closed (in)
2.125
Height of Item (mm)
45.6
Height of Item (in)
1.8125
Width of Item (mm)
43.5
Width of Item (in)
1.75
Load Capacity (kg)
8.2
Load Capacity (lbs)
18.04
Multi-Prong Hook
N
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 25 mm
Fasteners Type
Round Flat Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N