FMS-0509

SLIDING DOOR ROLLER (220LBS/2PCS) - FMS-0509

Product Description
  • Smooth and quiet movement with plastic rollers
  • Equipped with ball bearings providing easy operating even with heavy load.
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
95
Length or Depth of Item when open (mm)
110
Length or Depth of Item when open (in)
4.375
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
17
Width of Item (in)
0.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Min. Door Thickness (mm)
17
Min. Door Thickness (in)
0.6875
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

SLIDING DOOR ROLLER (33LBS/2PCS) - FDS-0259

$7.50
SLIDING DOOR ROLLER (154LBS/2PCS) - FES-0429

$46.70
SLIDING DOOR ROLLERS (110LBS/2PCS) - FES-0339

$20.90
SLIDING DOOR ROLLER (55LBS/2PCS)
 - FDS-0339

$9.70
SLIDING DOOR HARDWARE - SDR-A300

$0.00