DSI-4504-155

RECESSED PULL (W/FLUSH COVER) - DSI-4504-155

Product Description
  • Recessed door pull
  • Front plate is spring loaded to appear flush when not in use
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
170
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
155
Width of Item (in)
6.125
Min. Door Thickness (mm)
45
Min. Door Thickness (in)
1.75
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL (W/FLUSH COVER) - DSI-4503-155

$43.50
RECESSED PULL (W/FLUSH COVER) - DSI-4501-75

$37.80
RECESSED PULL (W/FLUSH COVER) - DSI-4502-75

$37.80