DSI-4502-75

RECESSED PULL (W/FLUSH COVER) - DSI-4502-75

Product Description
  • Recessed door pull
  • Front plate is spring loaded to appear flush when not in use
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
122
Length or Depth of Item when closed (mm)
19.8
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
75
Height of Item (in)
3
Width of Item (mm)
75
Width of Item (in)
3
Min. Door Thickness (mm)
18
Min. Door Thickness (in)
0.6875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

RECESSED PULL (W/FLUSH COVER) - DSI-4501-75

$37.80
RECESSED PULL (W/FLUSH COVER) - DSI-4503-155

$43.50
RECESSED PULL (W/FLUSH COVER) - DSI-4504-155

$43.50