ITEM NO. | HC-30 |
Weight | 258 g |
Dimensions | 35 × 95 mm |
Includes Strike Plate | yes |
Max. Door Thickness (inch) | 01-09-2016 |
Max. Door Thickness (mm) | 40 |
Min. Door Thickness (inch) | 01-01-2008 |
Min. Door Thickness (mm) | 28 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
95 mm | 51.2 mm | 258 g |
Components
Component | Material | Finish |