ITEM NO. | HC-3051-CLD-NI |
Weight | 557 g |
Dimensions | 40 × 162 mm |
Includes Strike Plate | yes |
Max. Door Thickness (inch) | 01-03-2004 |
Max. Door Thickness (mm) | 45 |
Min. Door Thickness (inch) | 01-03-2008 |
Min. Door Thickness (mm) | 35 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
40 mm | 162 mm | 557 g |
Components
Component | Material | Finish |
Base | Zinc Alloy | Nickel |
Knob | Zinc Alloy | Nickel |
Latch Body | Steel | Plain |
Spindle | Steel | Plain |
Trigger | 304 Stainless Steel | Polished |
Bolt | 304 Stainless Steel | Polished |
Front Plate (Latch) | 304 Stainless Steel | Satin |
Strike | Steel | Plain |
Front Plate (Strike) | 304 Stainless Steel | Satin |