Product Description
HC-351 Series: Sliding Door Privacy Latch (HC-351-PRV-NI)
Create an added element of privacy on your sliding door with our sliding door latch lock (HC-351-PRV-NI). Ideal for master bedrooms and guest rooms that use sliding doors, this privacy latch prevents accidental or child entry from the outside. From our HC-351 Series of sliding door latch hardware, the HC-351-PRV-NI privacy sliding door lock is built into a recessed latch handle that offers a minimalistic, clean look. It features stainless steel construction for long-term durability and upscale user appeal. See Full Product Info & Installation Guide
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
531
Length or Depth of Item when open (mm)
51
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
162
Height of Item (in)
6.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 20, M4 X 25
Fasteners Type
Countersunk Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files