Product Description
- Recessed Sliding Door Handle and Lock Latch: Privacy Model with Indicator (HC-351-IND-NI) Operate sliding doors with ease using this clean, minimalistic recessed sliding door handle and lock. This recessed latch handle is sleek and convenient while featuring Sugatsune’s classic, quality-first stainless steel design, conferring superior performance and durability. This latch is designed for use on most interior residential wooden sliding doors, including pocket doors. The latch fits door thicknesses from 34 – 45 mm (1-⅜” to 1-¾”), and the backset can be installed between 3 – 51 mm from the door edge. The non-handed design allows installation on either end of a sliding door. See Full Product Info & Installation Guide
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
535
Length or Depth of Item when open (mm)
51
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
162
Height of Item (in)
6.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 20, M4 X 25
Fasteners Type
Countersunk Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files