Product Description
LAMP® Recessed Double-Sided Sliding Door Latch Handle
Make residential wooden sliding doors easier and more convenient to use with our LAMP® brand HC-351 Series of recessed sliding door latch handles. This model, HC-351-DSL-NI, is a double-sided sliding door handle with lock. Our design features a recessed latch handle for a sleek, minimalistic look, as well as stainless steel construction for durability and high-end performance. This sliding door handle hardware will work with most residential wooden sliding doors (interior doors only), including pocket doors. It can accommodate doors between 34 – 45 mm (1-⅜” to 1-¾”)in thickness. The backset is adjustable in its placement and can be installed anywhere between 3 – 51 mm from the door edge. Our design is non-handed, which facilitates installation on either the left or right end of a sliding door.
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
511
Length or Depth of Item when open (mm)
51
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
162
Height of Item (in)
6.4375
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Thickness (mm)
45
Max. Door Thickness (in)
1.75
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 20, M4 X 25
Fasteners Type
Countersunk Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files