HC-30R

SLIDING DOOR LATCH ** THUMBTURN TYPE ** NO INDICATOR - HC-30R

Product Description
  • Sliding door latch for thick doors 28-52 mm (1-1/8"~2")
  • Thumbturn on both sides for easy access
  • Slim design suitable for various applications
  • Non-Handed
  • For sliding doors only
  • Includes screws
Product Specifications
Material
Steel
Finish
Satin
Weight of Item (g)
283
Length or Depth of Item when open (mm)
52
Length or Depth of Item when open (in)
2.0625
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Thickness (mm)
52
Max. Door Thickness (in)
2.0625
Min. Door Thickness (mm)
28
Min. Door Thickness (in)
1.125
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 X 20
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

SLIDING DOOR LATCH ** THUMBTURN TYPE ** NO INDICATOR - HC-30

$77.00
SLIDING DOOR LATCH W/INDICATOR ** THUMBTURN TYPE - HC-30H

$79.00
SLIDING DOOR LATCH W/INDICATOR - HC-70H

$67.00
SLIDING DOOR LATCH ** SURFACE MOUNT TYPE ** W/INDICATOR - HC-65

$20.90
SLIDING DOOR LATCH W/INDICATOR ** LEVER TYPE - HC-30HL

$99.00