ITEM NO. | MC-S60 |
Weight | 28.5 g |
Dimensions | 59.5 × 15.2 × 17 mm |
Includes Strike Plate | yes |
Magnetic | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
59.5 mm | 15.2 mm | 17 mm | 28.5 g |
Components
Component | Material | Finish |
Mounting Plate | Steel | Nickel |
Body | Polyacetal/ABS | Brown |
Body Cover | Stainless Steel | |
Counterplate | Steel | Nickel |
Yoke | Steel | Nickel |
Magnet | Ferrite |