ITEM NO. | KR-65 |
Weight | 125 g |
Dimensions | 30 × 86 × 44 mm |
RoHS Status | RoHS 3 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
86 mm | 44 mm | 30 mm | 125 g |
Components
Component | Material | Finish |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)