ESR-3813-18

S/S 38MM SLIDE 18" - ESR-3813-18

Product Description
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent
  • Non-handed
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
910
Length or Depth of Item when closed (mm)
450
Length or Depth of Item when closed (in)
17.75
Length or Depth of Item when open (mm)
907
Length or Depth of Item when open (in)
35.75
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
12.2
Width of Item (in)
0.5
Load Capacity (kg/pr)
34
Load Capacity (lbs/pr)
75
Slide Length (mm)
450
Slide Length (in)
17.7165354330709
Travel Length (mm)
457
Travel Length (in)
18
Profile Width (mm)
12.2
Profile Width (in)
0.480314960629921
Profile Height (mm)
37
Profile Height (in)
1.45669291338583
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S 38MM SLIDE 14" - ESR-3813-14

$27.60
S/S 38MM SLIDE 16" - ESR-3813-16

$32.40
S/S 38MM SLIDE 8" - ESR-3813-8

$16.80
S/S 38MM SLIDE 24" - ESR-3813-24

$46.80
S/S 38MM SLIDE 10" - ESR-3813-10

$20.40