ESR-3813-14

S/S 38MM SLIDE 14" - ESR-3813-14

Product Description
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent
  • Non-handed
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
726
Length or Depth of Item when closed (mm)
350
Length or Depth of Item when closed (in)
13.8125
Length or Depth of Item when open (mm)
705
Length or Depth of Item when open (in)
27.8125
Height of Item (mm)
37
Height of Item (in)
1.5
Width of Item (mm)
12.2
Width of Item (in)
0.5
Load Capacity (kg/pr)
38
Load Capacity (lbs/pr)
84
Slide Length (mm)
350
Slide Length (in)
13.7795275590551
Travel Length (mm)
355
Travel Length (in)
14
Profile Width (mm)
12.2
Profile Width (in)
0.480314960629921
Profile Height (mm)
37
Profile Height (in)
1.45669291338583
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S 38MM SLIDE 18" - ESR-3813-18

$36.00
S/S 38MM SLIDE 16" - ESR-3813-16

$32.40
S/S 38MM SLIDE 8" - ESR-3813-8

$16.80
S/S 38MM SLIDE 24" - ESR-3813-24

$46.80
S/S 38MM SLIDE 10" - ESR-3813-10

$20.40