ESR-DC4513-12

S/S 45MM DETENT SLIDE 12" - ESR-DC4513-12

Product Description
  • Stainless steel runners and ball bearings
  • Full extension
  • Front disconnect
  • Positive stop
  • Hold-in detent
  • Non-handed
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
754
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
600
Length or Depth of Item when open (in)
23.625
Height of Item (mm)
44.7
Height of Item (in)
1.8125
Width of Item (mm)
12.7
Width of Item (in)
0.5625
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
111
Slide Length (mm)
300
Slide Length (in)
11.8110236220472
Travel Length (mm)
300
Travel Length (in)
11.8110236220472
Profile Width (mm)
12.7
Profile Width (in)
0.5
Profile Height (mm)
44.7
Profile Height (in)
1.75984251968504
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
Y
Friction Brake Stop
N
Hold-in Detent
Y
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S 45MM DETENT SLIDE 10" - ESR-DC4513-10

$28.80
S/S 45MM DETENT SLIDE 18" - ESR-DC4513-18

$45.60
S/S 45MM DETENT SLIDE 26" - ESR-DC4513-26

$62.40
S/S 45MM DETENT SLIDE 22" - ESR-DC4513-22

$54.00
S/S 45MM DETENT SLIDE 16" - ESR-DC4513-16

$42.00