ESR-6-14

S/S DRAWER SLIDE - ESR-6-14

Product Description
  • Full extension
  • Positive stop
  • Non-handed
  • Sold by each
  • Mount with M4 or #8 Binding, Pan, or Truss head
  • screws
Product Specifications
Material
304 Stainless Steel
Finish
Grey
Weight of Item (g)
710
Length or Depth of Item when closed (mm)
355.6
Length or Depth of Item when closed (in)
14.0625
Length or Depth of Item when open (mm)
732.6
Length or Depth of Item when open (in)
28.875
Height of Item (mm)
35.5
Height of Item (in)
1.4375
Width of Item (mm)
19.2
Width of Item (in)
0.8125
Load Capacity (kg/pr)
59
Load Capacity (lbs/pr)
130
Slide Length (mm)
355.6
Slide Length (in)
14
Travel Length (mm)
377
Travel Length (in)
14.8425196850394
Profile Width (mm)
19.2
Profile Width (in)
0.755905511811024
Profile Height (mm)
35.5
Profile Height (in)
1.39763779527559
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

S/S DRAWER SLIDE - ESR-2-14

$44.00
S/S DRAWER SLIDE - ESR-3-14

$161.70
S/S DRAWER SLIDE - ESR-7-14

$88.00
S/S DRAWER SLIDE - ESR-10-14

$211.20
S/S DRAWER SLIDE - ESR-9-14

$44.00