ITEM NO. | AP-FB20 |
Weight | 5 g |
Dimensions | 23 × 10 × 25.2 mm |
Load Capacity (kg) | 45/4pcs |
Load Capacity (lbs) | 99/4pcs |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
10 mm | 25.2 mm | 5 g |
Components
Component | Material | Finish |
• Shelf support for AP-DM and AP-DH.Designed to eliminate dead space at bottom of bracket.
ITEM NO. | AP-FB20 |
Weight | 5 g |
Dimensions | 23 × 10 × 25.2 mm |
Load Capacity (kg) | 45/4pcs |
Load Capacity (lbs) | 99/4pcs |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
10 mm | 25.2 mm | 5 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)
Oops! We could not locate your form.