SPW-20-WT

SHELF SUPPORT FOR SPW-1820 - SPW-20-WT

Product Specifications
Material
304 Stainless Steel, Plastic
Finish
White
Weight of Item (g)
4.5
Length or Depth of Item when closed (mm)
24.2
Length or Depth of Item when closed (in)
1
Length or Depth of Item when closed (mm)
24.2
Length or Depth of Item when open (in)
1
Height of Item (mm)
14
Height of Item (in)
0.5625
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

SHELF SUPPORT FOR SPW-1820 - SPW-20-BR

$1.10
COVER FOR SPW-1820 - SPW-CV1820-WT

$1.20
END CAP FOR SPW-1820 - SPW-EC20-WT

$0.40
COVER FOR SPW-1820 - SPW-CV1820-BR

$1.80