SPN-15

SHELF SUPPORT FOR SPN-1820 - SPN-15

Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
2
Length or Depth of Item when closed (mm)
19.3
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when closed (mm)
19.3
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
13.8
Height of Item (in)
0.5625
Width of Item (mm)
10
Width of Item (in)
0.4375
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

END CAP FOR SPN-1820 - SPN-17EC

$0.40
SHELF SUPPORT FOR SPW-1820 - SPW-20-WT

$1.10
SHELF SUPPORT FOR SPW-1820 - SPW-20-BR

$1.10