ITEM NO. | AP-FK20 |
Weight | 20 g |
Dimensions | 39 × 9 × 40.5 mm |
Load Capacity (kgf) | 10 |
Load Capacity (N) | 98 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
39 mm | 9 mm | 40.5 mm |
Components
Component | Material | Finish |
Core | Polypropylene |