Product Description
- Rubber cap for shelf support AP-FB2
- Insert the cap with half round shape facing up, and cutout the shelf to prevent from sliding.
Product Specifications
Material
Rubber (Elastomer)
Finish
Black
Weight of Item (g)
5
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when open (in)
1
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
15
Width of Item (in)
0.625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files