ITEM NO. | SPHL-25 |
Weight | 11 g |
Dimensions | 32.5 × 12.4 × 17 mm |
Load Capacity (kg) | 150/4pcs |
Load Capacity (lbs) | 330/4pcs |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
32.5 mm | 12.4 mm | 17 mm | 11 g |
Components
Component | Material | Finish |